30 Amp, 125/250 Volt, Flanged Inlet Locking Receptacle, Industrial Grade
2665
30 Amp, 125/250 Volt, NEMA L10-30P, 3P, 3W, Flanged Inlet Locking Receptacle, Industrial Grade, Non-Grounding - WHITE
- Captive, quick drive assembly screws for faster assembly
- Rugged nylon construction resists impact, heat, chemicals, and rough use
- Ratings and NEMA I.D. permanently marked on device
- Industry exclusive limited lifetime warranty
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477806135
Nema : L10-30P
RoHS Compliant : Yes
AC Horsepower Ratings
At Rated Voltage : 2 HP L-L / 2 HP L-N
Electrical Specifications
Amperage : 30 A
Current Limiting : Full Rated Current
Dielectric Voltage : Withstands 2000V per UL498
Grounding : Non-Grounding
Pole : 3
Temperature Rise : Max 30C after 250 cycles OL at 200 percent rated current
Voltage : 125/250 VAC
Wire : 3
Environmental Specifications
Environment : Dry
Flammability : Rated V-2 per UL 94
Operating Temperature : -40°C to 60°C
Material Specifications
Body Material : Nylon
Color : White
Face Material : Nylon
Grounding Screw : Brass 8-32
Line Contacts : Solid Brass
Strap Material : Thermoplastic Nylon
Terminal Screws : Brass 10-32
Mechanical Specifications
Product ID : Ratings and NEMA I.D. permanently marked on device
Screw Terminal Torque : 10-14 in-lbs
Terminal Accom. : 18-10 AWG
Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral
Termination : Back
Product Features
Brand : Black and White
Color : White
Device Type : Locking Flanged Inlet
NEMA : L10-30P
Standards and Certifications
ANSI : C-73
CSA C22.2 No. 42 : File LR-406
NEMA : WD-6
NOM : 057
UL Fed Spec WC-596 : File E13393
UL498 : File E13393
Warranty : Limited Lifetime Warranty Warranty
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors