Loading...

30 Amp, 277 Volt, Flush Mount Locking Receptacle, Industrial Grade

2630-IG

30 Amp, 277 Volt, NEMA L7-30R, 2P, 3W, Flush Mtg Locking Receptacle, Industrial Grade, Isolated Ground, V-0-MAX - ORANGE

Leviton’s Industrial Grade Locking Devices are built to provide unparalleled quality and superior performance in the most severe industrial settings. Leviton combines the best materials available with superior production standards to produce a broad selection of Locking Devices of unmatched flexibility and dependability.

UPC Code: 078477045497
Country of Origin : Mexico
NEMA L7-30R

Product Information

  • AC Horsepower Ratings

    At Rated Voltage : 3 HP

  • Electrical Specifications

    Amperage : 30 A

    Current Limiting : Full Rated Current

    Dielectric Voltage : Withstands 2000V per UL498

    Grounding : Isolated Ground

    Pole : 2

    Temperature Rise : Max 30C after 250 cycles OL at 200 percent rated current

    Voltage : 277 VAC

    Wire : 3

  • Environmental Specifications

    Environment : Corrosive

    Flammability : Rated V-0 per UL 94

    Operating Temperature : -40°C to 60°C

  • Material Specifications

    Base Material : Valox

    Body Material : Valox 357

    Color : Orange

    Cover Material : Valox 357

    Face Material : Valox

    Ground Clips : Nickel-Plated Brass

    Ground Contacts : Brass

    Grounding Screw : Chromated Brass

    Line Contacts : Brass

    Strap Material : Nickel-Plated Brass

    Terminal Clamps : Zinc-Plated Brass

    Terminal Screws : Chromated Brass

  • Mechanical Specifications

    Product ID : Ratings and NEMA I.D. permanently marked on device

    Screw Terminal Torque : 14-18 in-lbs

    Terminal Accom. : 14-8 AWG

    Terminal ID : Marked on Device

    Termination : Back & Side

  • Product Features

    Base Material : Valox

    Brand : V-0-Max

    Color : Orange

    Face Material : Valox

    Feature : Isolated Ground

    NEMA : L7-30R

    Warranty : Limited Lifetime Warranty

  • Standards and Certifications

    ANSI : C-73

    CSA : C22.2 No. 42

    NEMA : WD-1 & WD-6

    NOM : 057

    UL : 498

    UL Fed Spec : W-C-596

  • Warranty

    Warranty : Limited Lifetime Warranty

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications