Loading...

2537

Slimline Base, Single Pin, Standard Fluorescent Lampholder, Pedestal, Slide-On Lock-On, Stationary, Quickwire 18AWG Solid or Str Tinned - White

UPC Code: 078477775271
Country of Origin : Mexico
RoHS Compliant: Yes – Click Here

Product Information

  • Mechanical Specifications

    Availability : Distribution

    Body Material : Thermoset

    Color : White

    Contact Material : Copper-Alloy

    Contact Type : Stationary

    Mounting Type : Slide-On Lock-On

    Panel Thickness : 20 Ga. Panel

    Termination : Quickwire 18AWG Solid or Str. Tinned

    Wire Strip Length : 3/8 - 5/8 Inch

  • Product Features

    Availability : Distribution

    Color : White

    Contact Type : Stationary

    Lamp Base : Slimline

    Lamp Contacts : Single Pin

    Lampholder Type : Linear

    Light Type : Fluorescent

    Mounting Type : Slide-On Lock-On

    Panel Thickness : 20 Ga. Panel

    Rated Wattage : 660W

    Standards and Certifications : UL/CSA/NOM

    Style Name : Pedestal

    Termination : Quickwire 18AWG Solid or Str. Tinned

    Voltage : 600 Volt

    Warranty : 1 Year Limited

  • Standards and Certifications

    CSA Certified : File LR-1863

    NOM Certified : 057

    UL Listed : File E5833

    UL Rated : Indoor/Outdoor when properly enclosed.

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications