Loading...

15 Amp 1-Gang Floor Box Assembly, Commercial Grade, Tamper-Resistant, Self-Grounding

25251-TFB

1-Gang Floor Box Receptacle Assembly, 15 Amp, 125 Volt, NEMA 5-15R, 2P, 3W, Tamper-Resistant Duplex Receptacle, Straight Blade, Commercial Grade, Self Grounding, Steel Strap, Round Cover with Brass-Finish Plate, Ivory Receptacle

For low profile, in-floor receptacle installations, our Floor Box Receptacle Assemblies are the perfect fit. Available in both 15 & 20 Amp 1- and 2-gang configurations, these devices are suitable for wood frame construction with carpet, wood, tile, and vinyl finished flooring. Common applications include a variety of uses from home office workstations to high-end stages and entertainment venues.

UPC Code: 078477602126
Country of Origin : Mexico
NEMA 5-15R

Product Information

  • AC Horsepower Ratings

    At Rated Voltage : 1/2 HP

  • Electrical Specifications

    Amperage : 15 A

    Current Limiting : Full Rated Current

    Dielectric Voltage : Withstands 2000V per UL498

    Grounding : Self-Grounding

    Pole : 2

    Temperature Rise : Max 30C after 50 cycles OL at 150 percent rated current

    Voltage : 125 VAC

    Wire : 3

  • Environmental Specifications

    Flammability : Rated V-2 per UL 94

    Operating Temperature : -40°C to 60°C

  • Material Specifications

    Body Material : Nylon

    Clamp Nuts : Zinc-Plated Steel

    Color : Ivory

    Face Material : Nylon

    Floorplate Material : Solid Brass 0.060 In Thick

    Ground Clips : Brass-Plated

    Grounding Screw : Brass 8-32

    Line Contacts : Brass Triple-Wipe .031 Thick

    Shutter Mechanism : Delrin® Acetal

    Strap Material : Zinc-Plated Steel

    Terminal Screws : Brass 8-32

  • Mechanical Specifications

    Product ID : Ratings are permanently marked on device

    Terminal Accom. : 14-10 AWG

    Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral

    Termination : Back & Side

  • Product Features

    Color : Ivory

    NEMA : 5-15R

    Type : Wood Frame

    Voltage : 125 VAC

  • Standards and Certifications

    ANSI : C-73

    Applicable Standards : UL 498, UL514A, CSA C22.2 No. 42, CSA C22.2 No 18.1-04

    Certification/Listing : cCSAus, NOM-ANCE

    NEMA : WD-1 & WD-6

  • Warranty

    Warranty : 2-Year Limited

  • US7868719
  • US7820909
  • US8242362
  • US7355117

This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications