Loading...

Wetguard Watertight Replacement Interior for Locking Plug

24W47-IN

15 Amp, 125 Volt, NEMA L5-15P, 2P, 3W, Replacement Interior for Locking Plug, For use with Wetguard device only

  • BATTLE THE ELEMENTS- Resistant to water, acids, alkalies, and many automotive and industrial lubricants and solvents
  • WATERTIGHT- When mated or caps are on, feature IP69K ratings for high-temperature, high-pressure washdowns
  • UNIQUE DESIGN- Exclusive “tongue and groove” design provides superior ingress protection from water, dirt and debris
  • HIGH PERFORMANCE- Heavy-duty, one-piece contacts for maximum conductivity electrical performance
  • THE BRAND YOU TRUST- Backed by a lifetime warranty
UPC Code: 078477928899
Country of Origin : Mexico
RoHS Compliant: Yes – Click Here
NEMA L5-15P

Product Information

  • Electrical Specifications

    Amperage : 15 A

    Voltage : 125 VAC

    Wire : 3

  • Environmental Specifications

    Flammability : Rated V-2 per UL 94

  • Material Specifications

    Assembly Screws : Stainless Steel, Non-Magnetic

    Blades/Contacts, Terminal Clamps : Electroless Nickel-Coated Brass

    Terminal Screws : Electroless Nickel-Coated Brass

    Wiring Module : Nylon

  • Product Features

    Accessory Type : Replacement Interior

    Brand : Wetguard

    NEMA : L5-15P

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications