Loading...

20 Amp, 250 Volt, Flush Mount Locking Receptacle, Industrial Grade

2420-B

20 Amp, 250 Volt 3-Phase, NEMA L15-20R, 3P, 4W, Flush Mtg Locking Receptacle, Industrial Grade, Grounding, All Black - BLACK

UPC Code: 07847713114
Country of Origin : United States
NEMA L15-20R

Product Information

  • AC Horsepower Ratings

    At Rated Voltage : 3 HP

  • Electrical Specifications

    Amperage : 20 A

    Current Limiting : Full Rated Current

    Dielectric Voltage : Withstands 2000V per UL498

    Grounding : Grounding

    Phase : 3-Phase

    Pole : 3

    Temperature Rise : Max 30C after 250 cycles OL at 200 percent rated current

    Voltage : 250 VAC

    Wire : 4

  • Environmental Specifications

    Environment : Corrosive

    Flammability : Rated V-0 per UL 94

    Operating Temperature : -40°C to 60°C

  • Material Specifications

    Base Material : Valox

    Color : Black

    Face Material : Ultramid

    Grounding Screw : Brass 8-32

    Line Contacts : Brass .040 Thick

    Strap Material : Nickel-Plated Brass

    Terminal Screws : Brass 10-32

    Yoke : Nickel-Plated Brass .050 Thick

  • Mechanical Specifications

    Product ID : Ratings and NEMA I.D. permanently marked on device

    Terminal Accom. : 14-8 AWG

    Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral

    Termination : Back & Side

  • Product Features

    Brand : V-0-Max

    Color : Black

    NEMA : L15-20R

  • Standards and Certifications

    ANSI : C-73

    CSA C22.2 No. 42 : File LR-406

    NEMA : WD-6

    NOM : 057

    UL Fed Spec WC-596 : File E13399

    UL498 : File E13399

    Warranty : Limited Lifetime Warranty

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications