Loading...

20 Amp, 125/250 Volt, Flanged Outlet Locking Receptacle, Industrial Grade

2416

20 Amp, 125/250 Volt, NEMA L14-20R, 3P, 4W, Flanged Outlet Locking Receptacle, Industrial Grade, Grounding - WHITE

  • One piece contacts reduce friction and overheating
  • Rugged nylon construction resists impact, heat, chemicals, and rough use
  • Ratings and NEMA I.D. permanently marked on device
  • Industry exclusive limited lifetime warranty
Country of Origin : Mexico | RoHS Compliant: Yes – Click Here
NEMA L14-20R

Instruction Sheet

Documents

Technical Information

  • General Information

    UPC : 078477806326

    Nema : L14-20R

    RoHS Compliant : Yes

  • AC Horsepower Ratings

    At Rated Voltage : 2 HP L-L / 1 HP L-N

  • Electrical Specifications

    Amperage : 20 A

    Current Limiting : Full Rated Current

    Dielectric Voltage : Withstands 2000V per UL498

    Grounding : Grounding

    Pole : 3

    Temperature Rise : Max 30C after 250 cycles OL at 200 percent rated current

    Voltage : 125/250 VAC

    Wire : 4

  • Environmental Specifications

    Environment : Dry

    Flammability : Rated V-2 per UL 94

    Operating Temperature : -40°C to 60°C

  • Material Specifications

    Body Material : Nylon

    Color : White

    Face Material : Nylon

    Grounding Screw : Brass 8-32

    Line Contacts : Solid Brass

    Strap Material : Thermoplastic Nylon

    Terminal Screws : Brass 10-32

  • Mechanical Specifications

    Product ID : Ratings and NEMA I.D. permanently marked on device

    Screw Terminal Torque : 10-14 in-lbs

    Terminal Accom. : 18-10 AWG

    Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral

    Termination : Back

  • Product Features

    Brand : Black and White

    Color : White

    Device Type : Locking Flanged Outlet

    NEMA : L14-20R

  • Standards and Certifications

    ANSI : C-73

    CSA C22.2 No. 42 : File LR-406

    NEMA : WD-6

    NOM : 057

    UL Fed Spec WC-596 : File E13393

    UL498 : File E13393

    Warranty : Limited Lifetime Warranty

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications