Loading...
Product added to your list. To view the list, Click Here

Fluorescent Lampholder, Medium Bi-pin, Turn Type with Lamp Lock

23653-WNP

DISCONTINUED

Fluorescent lampholder, medium bi-pin, 660w-600v, turn type with lamp lock, wide wings for snap in or slide on mount, body marked with UL and CSA, without locator post, with internal shunt, cover has "S" molded on back. Packaged 1/polybag, 5/carton.

UPC Code: 078477182529
Country of Origin : Mexico

Product Information

  • Mechanical Specifications

    Availability : Distribution

    Body Material : Thermoplastic

    Color : White

    Contact Material : Copper-Alloy

    Contact Type : Lamp-Lock

    Mounting Type : Snap-In or Slide-On

    Panel Thickness : 22-25 Ga. Panel

    Termination : Quickwire 18AWG Solid

    Wire Strip Length : 3/8 Inch

  • Product Features

    Availability : Distribution

    Color : White

    Contact Type : Lamp-Lock

    Feature : Internal Shunt

    Lamp Base : Medium

    Lamp Contacts : Bi-Pin

    Lamp Type : T8 - T12

    Lampholder Type : Linear

    Light Type : Fluorescent

    Mounting Type : Snap-In or Slide-On

    Panel Thickness : 22-25 Ga. Panel

    Rated Wattage : 660W

    Standards and Certifications : UL/CSA/NOM

    Style Name : Low Profile

    Termination : Quickwire 18AWG Solid

    Voltage : 600 Volt

    Warranty : 1 Year Limited

  • Standards and Certifications

    CSA Certified : File LR-1863

    NOM Certified : 057

    UL Listed : File E5833

    VDE : Certified to IEC

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications