Fluorescent Lampholder, Medium Bi-pin, for T12/T8 Lamps
23653-NP
Fluorescent lampholder, medium bi-pin for T12/T8 lamps, 660W-600V, with internal shunt, less locator post, turn type, snap-in or slide-on.
Product Information
Mechanical Specifications
Contact Type : Lamp-Lock
Mounting Type : Snap-In or Slide-ON
Panel Thickness : 22-25 Ga. Panel
Rated Wattage : 660W
Termination : Quickwire 18AWG Solid
Voltage : 600 Volt
Wire Strip Length : 3/8 Inch
Product Features
Availability : Distribution
Body Material : Thermoplastic
Color : White
Contact Material : Copper-Alloy
Contact Type : Lamp-Lock
Feature : Internal Shunt
Lamp Base : Medium
Lamp Contacts : Bi-Pin
Lamp Type : T8 - T12
Lampholder Type : Linear
Light Type : Fluorescent
Mounting Type : Snap-In or Slide-ON
Panel Thickness : 22-25 Ga. Panel
Rated Wattage : 660W
Standards and Certifications : UL/CSA/NOM
Style Name : Low Profile
Termination : Quickwire 18AWG Solid
Warranty : 1 Year Limited
Standards and Certifications
CSA Certified : File LR-1863
NOM Certified : 057
UL Listed : File E5833
VDE : Certified to IEC
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors