Loading...

20 Amp, 600 Volt, Flanged Outlet Locking Receptacle, Industrial Grade

2356

20 Amp, 600 Volt, NEMA L9-20R, 2P, 3W, Flanged Outlet Locking Receptacle, Industrial Grade, Grounding - WHITE

Leviton’s industry leading locking devices, such as our Black & White line of industrial grade plugs and connectors and our V-0-Max line of industrial grade flush receptacles, offer superior performance, long lasting reliability and other features that are backed by a lifetime warranty.

UPC Code: 078477805985
Country of Origin : Mexico
NEMA L9-20R

Product Information

  • AC Horsepower Ratings

    At Rated Voltage : 3 HP

  • Electrical Specifications

    Amperage : 20 A

    Current Limiting : Full Rated Current

    Dielectric Voltage : Withstands 2000V per UL498

    Grounding : Grounding

    Pole : 2

    Temperature Rise : Max 30C after 250 cycles OL at 200 percent rated current

    Voltage : 600 VAC

    Wire : 3

  • Environmental Specifications

    Flammability : Rated V-2 per UL 94

    Operating Temperature : -40°C to 60°C

  • Material Specifications

    Body Material : Nylon

    Color : White

    Face Material : Nylon

    Grounding Screw : Brass 8-32

    Line Contacts : Brass .035 Thick

    Strap Material : Thermoplastic Nylon

    Terminal Screws : Brass 10-32

  • Mechanical Specifications

    Product ID : Ratings and NEMA I.D. permanently marked on device

    Screw Terminal Torque : 10-14 in-lbs

    Terminal Accom. : 18-10 AWG

    Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral

    Termination : Back

  • Product Features

    Color : White

    NEMA : L9-20R

  • Standards and Certifications

    ANSI : C-73

    CSA C22.2 No. 42 : File LR-406

    NEMA : WD-6

    NOM : 057

    UL Fed Spec WC-596 : File E13399

    UL498 : File E13399

    Warranty : Limited Lifetime Warranty

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications