20 Amp, 600 Volt, Flush Mount Locking Receptacle, Industrial Grade
2350
20 Amp, 600 Volt, NEMA L9-20R, 2P, 3W, Flush Mtg Locking Receptacle, Industrial Grade, Grounding, V-0-MAX - BLACK
Leviton’s Industrial Grade Locking Devices are built to provide unparalleled quality and superior performance in the most severe industrial settings. Leviton combines the best materials available with superior production standards to produce a broad selection of Locking Devices of unmatched flexibility and dependability.
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477045251
Nema : L9-20R
RoHS Compliant : Yes
Electrical Specifications
Amperage : 20 A
Current Limiting : Full Rated Current
Dielectric Voltage : Withstands 2000V per UL498
Grounding : Grounding
Pole : 2
Temperature Rise : Max 30C after 250 cycles OL at 200 percent rated current
Voltage : 600 VAC
Wire : 3
Environmental Specifications
Flammability : Rated V-0 per UL 94
Operating Temperature : -40°C to 60°C
Material Specifications
Base Material : Valox
Body Material : Nylon
Color : Black
Cover Material : Valox 357
Face Material : Ultramid
Ground Contacts : Brass
Grounding Screw : Chromated Brass
Line Contacts : Brass
Strap Material : Nickel-Plated Brass
Terminal Screws : Chromated Brass
Mechanical Specifications
Product ID : Ratings and NEMA I.D. permanently marked on device
Screw Terminal Torque : 14-18 in-lbs
Terminal Accom. : 14-8 AWG
Terminal Clamps : Nickel-Plated Brass
Terminal ID : Marked on Device
Termination : Back & Side
Product Features
Base Material : Valox
Color : Black
Face Material : Ultramid
NEMA : L9-20R
Warranty : Limited Lifetime Warranty
Standards and Certifications
ANSI : C-73
CSA : C22.2 No. 42
NEMA : WD-1 & WD-6
NOM : 057
UL : 498
UL Fed Spec : W-C-596
Warranty
Warranty : Limited Lifetime Warranty
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors