Loading...

23452-B

Screw Mount Lamp Support Clip for Horizontal Mount 2G11 Base Twin Tube Fluorescent Lampholder

UPC Code: 078477062203
Country of Origin : Mexico
RoHS Compliant: Yes – Click Here

Product Information

  • Mechanical Specifications

    Availability : Distribution

    Body Material : Polycarbonate

    Color : Clear

    Mounting Orientation : Horizontal

    Mounting Type : Screw Mount

  • Product Features

    Availability : Distribution

    Feature : Lamp Support Clip

    Lamp Base : 2G11

    Lamp Contacts : 4-Pin

    Lampholder Type : Compact

    Light Type : Fluorescent

    Mounting Orientation : Horizontal

    Mounting Type : Screw Mount

    Warranty : 1 Year Limited

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications