Loading...

Locking Plug, 20 Amp, 250 Volt, Industrial Grade, Black

2321-B

20 Amp, 250 Volt, NEMA L6-20P, 2P, 3W, Locking Plug, Industrial Grade, Grounding - BLACK Leviton's Black & White line of industrial grade plugs, connectors, flanged inlets, and outlets offer superior performance, long lasting reliability and features that are backed by a limited lifetime warranty:
  • One piece contacts reduce friction and overheating
  • Unique cord clamp accepts wide range of cord sizes
  • Rugged nylon construction resists impact, sunlight, chemicals, and rough use
  • Industry exclusive limited lifetime warranty

Color: Black

UPC Code: 078477847510
Country of Origin : Mexico
NEMA L6-20P

Product Information

  • AC Horsepower Ratings

    Horsepower Rating : 2 HP

  • Electrical Specifications

    Amperage : 20 A

    Current Interrupting : Certified for current interrupting at full rated current

    Dielectric Voltage : Withstands 2000V per UL498

    Grounding : Grounding

    Pole : 2

    Temperature Rise : Max 30C after 250 cycles OL at 200 percent rated current

    Voltage : 250 VAC

    Wire : 3

  • Environmental Specifications

    Environment : Dry

    Flammability : Rated HB or better UL94

    Operating Temperature : -40°C to 60°C

  • Material Specifications

    Assembly Screws : Steel, Zinc Plated

    Back Cover : Thermoplastic

    Blades/Contacts : Solid Brass

    Body Material : Impact Modified Nylon

    Clamp Insert : Nylon

    Color : Black

    Cord-Clamp : Nylon

    Terminal Screws : Brass

    Wire Module : Nylon

  • Mechanical Specifications

    Cord Range : .385 - .780

    Product ID : Ratings are permanently marked on device

    Terminal Accom. : 18-10 AWG

    Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral

    Wire Gauge : 16-10 AWG

  • Product Features

    Brand : Black and White

    Color : Black

    NEMA : L6-20P

  • Standards and Certifications

    ANSI : C-73

    CSA C22.2 No. 42 : File LR-406

    NEMA : WD-6

    NOM : 057

    UL Fed Spec WC-596 : File E13393

    UL498 : File E13393

    Warranty : Limited Lifetime Warranty

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications