Loading...

20 Amp, 125 Volt, Locking Plug, Industrial Grade

23004-HG

20 Amp, 125 Volt, Non-NEMA, 2P, 3W, Locking Plug,Industrial Grade, Grounding, Power Interrupting, Hospital Use - GRAY

Leviton’s industry leading locking devices, such as our Power Interrupting line of industrial and hospital grade plugs, connectors and flush receptacles offer superior performance, long lasting reliability and other features that are backed by a 10-year limited warranty.

UPC Code: 078477809037
Country of Origin : Mexico

Product Information

  • Electrical Specifications

    Amperage : 20 A

    Current Interrupting : Certified for current interrupting at full rated current

    Dielectric Voltage : Withstands 2000V per UL498

    Grounding : Grounding

    Pole : 2

    Temperature Rise : Max 30C after 50 cycles OL at 150 percent rated current

    Voltage : 125 VAC

    Wire : 3

  • Environmental Specifications

    Environment : Dry

    Flammability : Rated V-0 per UL 94

    Operating Temperature : -40°C to 105°C

  • Material Specifications

    Assembly Screws : Steel, Zinc Plated

    Blades/Contacts : Solid Brass

    Body Material : Super Tough Nylon

    Color : Gray

    Cord-Clamp : Nylon

    Grounding Screw : Brass 8-32

    Interior Material : Phenolic

    Line Contacts : Brass

    Terminal Screws : Brass 8-32

  • Mechanical Specifications

    Product ID : Ratings are permanently marked on device

    Terminal Accom. : 12-4 AWG

  • Product Features

    Body Material : Super Tough Nylon

    Color : Gray

    Feature : Power Interrupting

  • Standards and Certifications

    UL : 498

    cULus : Listed

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications