Loading...

Female Threaded Stud Termination, w/Microswitch

22R28-E

22 Series Cam-Type, 15 Degree Female Panel Ball Nose, Threaded Stud with Microswitch, Cable Range 250 to 750 MCM – BLACK, includes protective cap

Leviton's Cam-Type positive latching connectors and receptacles are the standard used by Navy bases and shipyards in supplying 3-phase power to ships at dockside. Our latching connector series has been tested to meet Navy specs, including intermateability with competition. They provide heavy duty, completely insulated connectors that are vibration resistant.

UPC Code: 078477153123
Country of Origin : Please Contact Customer Service

Product Information

  • Electrical Specifications

    Max. Amperage : 690 Amp

    Max. Voltage : 600 Volt

  • Material Specifications

    Contact Material : Brass

    Sleeve Material : Santroprene TPV

  • Mechanical Specifications

    Cable Range : 250-750MCM

    Connection Type : Threaded Stud

    Gender : Female

  • Product Features

    Color : Black

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications