Loading...

22 Series Female Receptacle, 15-Degree, 250-777 MCM, 1" Threaded Stud

22R26-E

22 Series Ball Nose Cam-Type Female Panel Mount Receptacle with Protective Cap, 15-Degree, 250-750 MCM, 1" Threaded Stud, 690 Amp Max, 600 VAC/DC, Black

The 22 Series Cam-Type positive latching connectors and receptacles are the standard used by Navy bases and shipyards in supplying 3-phase power to ships at dockside. Our latching connector series has been tested to meet Navy specs, including intermateability with competition. They provide heavy duty, completely insulated connectors that are vibration resistant. These connectors will not vibrate or loosen, ensuring high conductivity and maximum efficiency. Contacts can be retrofitted to existing locations and power distribution systems. Male contacts provide 40% more surface contact with the female vs. competitive products, ensuring greater conductivity while preventing burnout.

UPC Code: 078477153116
Country of Origin : Please Contact Customer Service

Product Information

  • Electrical Specifications

    Max. Amperage : 690 Amp

    Max. Voltage : 600 Volt

  • Material Specifications

    Contact Material : Brass

    Sleeve Material : Santroprene TPV

    Strain Relief : Copper Wire

  • Mechanical Specifications

    Cable Range : 250-750MCM

    Connection Type : Threaded Stud

    Gender : Female

  • Product Features

    Color : Black

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications