Loading...

22 Series Female Plug, 500-750 MCM, Crimp Tube Termination

22L26-SB

22 Series Ball Nose Cam-Type Female Plug, Contact & Insulator, Detachable Latching, 500-750 MCM, Crimp Tube Termination, 690 Amp Max, 600VAC/DC, Blue

Leviton’s Rhino-Hide Single Pole Cam-Type Connectors supply temporary electrical power for both indoor and outdoor applications. These devices are designed for easy assembly and disassembly, without special tools.

  • Shatter and crack proof – high durometer thermoplastic vulcanizate (TPV - Santoprene)
  • Color-coding provides fast and easy phase identification
  • Common applications: entertainment, oil and gas, mining operations, power distribution, construction sites, and other temporary power applications
UPC Code: 078477992852
Country of Origin : Mexico

Product Information

  • Electrical Specifications

    Max. Amperage : 690 Amp

    Max. Voltage : 600 Volt

  • Material Specifications

    Contact Material : Brass

    Sleeve Material : Santoprene

  • Mechanical Specifications

    Cable Range : 500-750MCM AWG

    Connection Type : Crimp Tube

    Gender : Female

  • Product Features

    Color : Blue

    Series : 22 Series

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications