Loading...
Product added to your list. To view the list, Click Here

22 Series Female Connector, Crimped, 250-350MCM

22L24-W

DISCONTINUED

Ball Nose In-Line Latching Female Connector, 22 Series Single Pole Cam-Type Contact & Insulator, Crimped, 250-350MCM, 690 Amp Max - WHITE

Leviton's Cam-Type positive latching connectors and receptacles are the standard used by Navy bases and shipyards in supplying 3-phase power to ships at dockside. Our latching connector series has been tested to meet Navy specs, including intermateability with competition. They provide heavy duty, completely insulated connectors that are vibration resistant.

UPC Code: 078477997826
Country of Origin : Please Contact Customer Service

Product Information

  • Electrical Specifications

    Max. Amperage : 690 Amp

    Max. Voltage : 600 Volt

  • Material Specifications

    Contact Material : Brass

    Sleeve Material : Santroprene TPV

    Strain Relief : Copper Wire

  • Mechanical Specifications

    Cable Range : 250-350MCM

    Connection Type : Crimped

    Gender : Female

  • Product Features

    Color : White

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications