Male Plug, 500-750 MCM, Crimp Tube Termination
22L23-SO
22 Series Plug, Male, 690 Amp Max, 600 Volt, Crimp Tube Termination, 500-750 MCM Cable Range, Orange
Leviton’s Rhino-Hide Single Pole Cam-Type Connectors supply temporary electrical power for both indoor and outdoor applications. These devices are designed for easy assembly and disassembly, without special tools.
- Shatter and crack proof – high durometer thermoplastic vulcanizate (TPV - Santoprene)
- Color-coding provides fast and easy phase identification
- Common applications: entertainment, oil and gas, mining operations, power distribution, construction sites, and other temporary power applications
Color: Orange
UPC Code: 078477992739
Country of Origin : Mexico
Product Information
Updated
Updated
Electrical Specifications
Max. Amperage : 690 Amp
Max. Voltage : 600 Volt
Material Specifications
Contact Material : Brass
Sleeve Material : Santoprene
Mechanical Specifications
Cable Range : 500-750MCM AWG
Connection Type : Crimp Tube
Gender : Male
Product Features
Color : Orange
Series : 22 Series
Residential
ELECTRIC VEHICLE CHARGING
Commercial
ELECTRIC VEHICLE CHARGING