Loading...

22 Series Male Plug, Crimped, 350-500MCM

22L22-W

DISCONTINUED Suggested Replacement SKUs:

Ball Nose In-Line Latching Male Plug, 22 Series Single Pole Cam-Type Contact & Insulator, Crimped Style, 350-5000MCM, 690 Amp Max - WHITE

The 22 Series Cam-Type positive latching connectors and receptacles are the standard used by Navy bases and shipyards in supplying 3-phase power to ships at dockside. Our latching connector series has been tested to meet Navy specs, including intermateability with competition. They provide heavy duty, completely insulated connectors that are vibration resistant. These connectors will not vibrate or loosen, ensuring high conductivity and maximum efficiency. Contacts can be retrofitted to existing locations and power distribution systems. Male contacts provide 40% more surface contact with the female vs. competitive products, ensuring greater conductivity while preventing burnout.

UPC Code: 078477997734
Country of Origin : Please Contact Customer Service

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications