Loading...

Male Plug, 350-500 MCM, Crimp Tube Termination

22L22-SG

22 Series Plug, Male, 600 Amp Max, 600 Volt, Crimp Tube Termination, 350-500 MCM Cable Range, Green

Leviton’s Rhino-Hide Single Pole Cam-Type Connectors supply temporary electrical power for both indoor and outdoor applications. These devices are designed for easy assembly and disassembly, without special tools.

  • Shatter and crack proof – high durometer thermoplastic vulcanizate (TPV - Santoprene)
  • Color-coding provides fast and easy phase identification
  • Common applications: entertainment, oil and gas, mining operations, power distribution, construction sites, and other temporary power applications

Color: Green

UPC Code: 078477992586
Country of Origin : Mexico
RoHS Compliant: Yes – Click Here

Product Information

  • Electrical Specifications

    Max. Amperage : 600 Amp

    Max. Voltage : 600 Volt

  • Material Specifications

    Contact Material : Brass

    Sleeve Material : Santoprene

  • Mechanical Specifications

    Cable Range : 350-500MCM AWG

    Connection Type : Crimped

    Gender : Male

  • Product Features

    Color : Green

    Series : 22 Series

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications