Loading...

15 Amp, Non-Grounding 2-Wire Receptacle

223-I

15 Amp, 125 Volt, NEMA 1-15R, 2P, 2W, With Ears Duplex Receptacle, Straight Blade, Residential Grade, Non-Grounding, Side Wired, Steel Strap, - Ivory

Sec. 210-7(d)(3) permits any of the following installations when replacing a 2-wire ungrounded receptacle:
(a) Replace it with another 2-wire receptacle;
(b) Replace it with a GFCI-type receptacle and mark the receptacle with the words "No Equipment Ground" or
(c) Replace it with a grounding-type receptacle protected by a GFCI device (circuit breaker or receptacle). Since the grounding terminals for the receptacles are not grounded, you must mark the receptacles with the words "GFCI Protected" and "No Equipment Ground"

Color: Ivory

UPC Code: 078477791783
Country of Origin : Please Contact Customer Service
RoHS Compliant: Yes – Click Here
NEMA 1-15R

Product Information

  • Product Features

    Amperage : 15 A

    Body Material : Thermoplastic

    Color : Ivory

    Face Material : Thermoplastic

    Grounding : Non-Grounding

    NEMA : 1-15R

    Pole : 2

    Standards and Certifications : UL

    Strap Material : Steel

    Termination : Side

    Torque Range : 14 – 18 in.-lbs

    Type : Duplex Receptacle

    Voltage : 125 VAC

    Warranty : 2-Year Limited

    Wire : 2

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications