Loading...

Cat 5e U/UTP Cable, CMP, Blue, 1000 ft (305 m), Reel in a Box

210-UTP5P-MLB

Color: Blue

Country of Origin : United States

Specifications

Documents

Technical Information

  • Product Features

    Product Family : Copper Cable

    Category Rating : Cat 5e

    Color : Blue

    Construction : U/UTP

    Flame Rating : CMP

    Length : 1000 ft (305 m)

    Packaging : Reel in a Box

Features & Benefits

  • Supports 10BASE-T, 100BASE-T, and 1000BASE-T Ethernet
  • Independently tested and verified to exceed ANSI/TIA-568-C.2 CAT 5e, IEEE 802.3 1000BASE-T, and ISO/IEC 11801 Class D standards
  • Supports IEEE 802.3af (PoE) and 802.3at (PoE+) applications
  • Available in Plenum, Riser, CM, IEC 60332-1 (Low-Smoke Zero Halogen) and PVC cable jackets

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications