Loading...

2004

Medium-Medium Base, Two-Piece, Adapters and Extensions, Incandescent, Glazed Porcelain Lampholder, 1-1/4 Inch, To Be Used in Porcelain Sockets Only - White

Country of Origin : China

Technical Information

  • General Information

    UPC : 078477185704

  • Material Specifications

    Availability : Distribution

    Color : White

    Screw Shell Material : Aluminum

    Shell Material : Aluminum

  • Mechanical Specifications

    Construction : Two-Piece

    Extension Length : 1-1/4 Inch

    Lamp Socket Base : Medium-Medium

    Mounting Holes : 1-3/8 Inch

  • Product Features

    Application : To Be Used in Porcelain Sockets Only

    Availability : Distribution

    Color : White

    Construction : Two-Piece

    Extension Length : 1-1/4 Inch

    Lamp Base : Medium-Medium

    Lamp Socket Base : Medium-Medium

    Lampholder Type : Socket Adapters and Extensions

    Light Type : Incandescent

    Mounting Holes : 1-3/8 Inch

    Screw Shell Material : Aluminum

    Shell Material : Aluminum

    Standards and Certifications : UL/CSA

    Voltage : 250 Volt

    Warranty : 1 Year Limited

    Wattage Rating : 660W

  • Standards and Certifications

    CSA Certified : File LR-1863

    UL Listed : File E13396

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications