Loading...

Submeter, Indoor, 120/208/240V, 1 Phase 3 Wire, Max 400A, Dual Element, Electric Meter

1N240-41

DISCONTINUED

Discontinued Product. Series 1000 Submeter, Dual Element Meter, 1P/3W, 120/208/240V, 400:0.1A, Max 400A, SUBMETER ONLY.

The Leviton VerifEye™ Series 1000 line of revenue-grade submeters meets all measurement and verification-based opportunities — including load management and LEED rating achievement. Designed to provide a simple and effective process for accurately capturing measurements of power consumption, Series 1000 submeters are easy to specify and install for new construction and retrofits.

Do you have a question about submetering?

Contact us to learn more.

Country of Origin : United States

Specifications

Instruction Sheet

Documents

Technical Information

  • General Information

    UPC : 078477548288

  • Communication Specifications

    Communication : Pulse Output

  • Electrical Specifications

    Amperage : 400 A

    Voltage : 120/208/240 VAC 1PH 3W

  • Mechanical Specifications

    Enclosure : Indoor (NEMA 1)

  • Product Features

    Application : Electric/electrical/electricity submetering,Load profiling and benchmarking,Usage Aggregation,Tenant cost allocation,Measurement and verification,Energy conservation,Cost reduction,Green building initiatives,Government mandates,LEED achievement

    CTs Included : No - Submeter Only

    Meter Configuration : Single Meter

    Product Line : Series 1000

    Product Type : Submeter

    Warranty : 5-Year Limited

Features & Benefits

  • Measures kWh and demand (optional)
  • Conforms to all applicable standards of ANSI C12.1
  • Equipped with an Isolated Pulse Output channel
  • Utilizes revenue-grade 0.3% accuracy class 0.1A secondary solid core CTs that conform to all applicable ANSI requirements or 1.0% accuracy split-core CTs
  • Up to three sets of CTs per phase can be paralleled per meter without the need for a meter multiplier
  • Enclosures include surface mount industrial grade JIC steel indoor and NEMA 4X outdoor
  • Interfaces with numerous communication systems – Hardwired Automatic Meter Reading (AMR) or wireless AMR
  • Large LCD display shows kWh and instantaneous and peak demand (optionally) with manual keyed reset
  • Load Indicator LED verifies meter functionality
  • Reverse Phase Indicator LED illuminates if the meter is improperly installed
  • UL/cUL Listed for UL 916 Energy Monitoring Equipment
  • Five year warranty

Related Videos

Building Manager Online (BMO) - Video - Basic Module - Software for Submetering

Building Manager Online (BMO) - Video - Tenant Billing - Software for Submetering

Building Manager Online (BMO) - Video - Advanced Reporting - Software for Submetering

How to read Current Transformer Ratings for Submeters - Video

Current Transformer (CT) Installation and Orientation for Submeters - Video

Submetering - How to Submeter - Video - Step 1 - Evaluate the Facility

Submetering - How to Submeter - Video - Step 2 - Planning

Submetering - How to Submeter - Video - Step 3 - Submetering System Installation

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications