1-Gang Weatherproof Box, Aluminum, Gray
1GM73-GY
1-Gang Die-Cast Weatherproof Box with Three 3/4" Diameter Outlets, Includes Mounting Hardware and Inserts to Cover Unused Openings - GRAY
Complies with the National Electric Code® (2017) Section 406.9 for weatherproof enclosures in damp and wet locations.
- Ruggedly constructed to seal out moisture, dust, debris, and insects, while providing easy access to receptacles and switches
- Ideal for outdoor power, landscape, accent and holiday lighting
Product Information
Material Specifications
Construction : Metal
Cover/Lid : Aluminum
Mounting Screws : Steel
Torsion Spring Mechanism : Stainless Steel
Product Features
Color : Gray
Device Type : Back Box
Standards and Certifications
CULUS Listed : E92327
NEMA Rating : Rated 3R
RoHS : Compliant
Warranty
Warranty : 1-Year Limited
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors