19 Series Male Panel Receptacle, 90-Degree, Threaded Stud, 250-750MCM
19R21-Y
19 Series Male Panel Receptacle, 90-Degree, Threaded Stud, Industrial Grade, Cam-Type Connector, 250-750MCM, 690 Amp - YELLOW
The 19 Series Ball Nose connectors and panel receptacles are insulated for water tightness and safety. They allow you to quickly connect or disconnect equipment. They have become the industry standard for multiple operator stations, distribution panels, stress relieving and numerous other applications.
Country of Origin : United States
Documents
Technical Information
-
General Information
UPC : 07847799605
Electrical Specifications
Max. Amperage : 690 Amp
Max. Voltage : 600 Volt
Material Specifications
Contact Material : Brass
Sleeve Material : Santroprene TPV
Mechanical Specifications
Cable Range : 250-750MCM
Connection Type : Threaded Stud
Gender : Male
Product Features
Color : Yellow
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors