Loading...

1-Gang Weatherproof Wallplate, Standard Size, Die-Cast Zinc, Chrome

1901

DISCONTINUED

1-Gang Toggle Device Switch Wallplate, Chrome, Standard Size.

UPC Code: 078477352212
Country of Origin : Mexico
RoHS Compliant: Yes – Click Here

Product Information

  • Product Features

    Color : Chrome

    Gang : 1

    Mount : Device

    Size : Standard

    Standards and Certifications : UL/CSA

    Type : Toggle Switch

    Warranty : 10-Year Limited

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications