Loading...

Female Receptacle, 90-Degree, 2/0 - 4/0 AWG, Double Set Screw Termination

18R24-UR

18 Series Cam-Type Female Panel Mount Receptacle, 90-Degree, Double Set Screw Termination, 2/0 – 4/0 AWG, 400 Amp Max, Red Leviton’s Rhino-Hide Single Pole Cam-Type Connectors supply temporary electrical power for both indoor and outdoor applications. These devices are designed for easy assembly and disassembly, without special tools.
  • Single or double set screw termination
  • NEMA 3R rated for outdoor use when mated
  • UL: 1691, 508 – 35k A / 600V Short Circuit Current Rating
  • Color-coding provides fast and easy phase identification
  • Common applications: entertainment, oil and gas, mining operations, power distribution, construction sites, and other temporary power applications
UPC Code: 078477719794
Country of Origin : Mexico
RoHS Compliant: Yes – Click Here

Product Information

  • Electrical Specifications

    Max. Amperage : 400 Amp

    Max. Voltage : 600 Volt

  • Material Specifications

    Contacts : Brass

  • Mechanical Specifications

    Cable Range : 2/0-4/0 AWG

    Connection Type : Double Set Screw

    Gender : Female

  • Product Features

    Color : Red

  • Standards and Certifications

    CSA Certified : File 152105

    UL Listed : File E-13399; 1691, 508 – 35k A / 600V Short Circuit Current Rating

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications