Loading...

18 Series Male Panel Receptacle, 90-Degree, Double Set Screw, 1/0 to 4/0 AWG

18R23-O

18 Series Commercial Grade Male Panel Receptacle, Cam-Type, 90-Degree, Double Set Screw, Ball Nose, Cable Size- 1/0 to 4/0 AWG, 600 Volt, 400 Amp - ORANGE

UPC Code: 07847734323
Country of Origin : Please Contact Customer Service

Product Information

  • Product Features

    Cable Range : 1/0-4/0 AWG

    Color : Orange

    Component : Receptacle

    Connection Type : Double Set Screw

    Gender : Male

    Max. Amperage : 400 Amp

    Max. Voltage : 600 Volt

    Series : 18

    Standards and Certifications : UL/CSA

    Style Name : 90-Degree

    Warranty : NA

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications