Loading...

Male Panel Mount Receptacle, 90-Degree, #2 - 4/0 AWG, .75" Threaded Stud Termination

18R21-UR

18 Series Panel Mount Receptacle, Male, 400 Amp Max, 600 Volt, 90 Degree Angle, .75" Threaded Stud Termination, #2-4/0 Cable Range, Red Leviton’s Rhino-Hide Single Pole Cam-Type Connectors supply temporary electrical power for both indoor and outdoor applications. These devices are designed for easy assembly and disassembly, without special tools.
  • 15, 16/18, and 17 Series devices are NEMA 3R-Rated for use in outside locations
  • Shatter and crack proof – high durometer thermoplastic vulcanizate (TPV - Santoprene)
  • Color-coding provides fast and easy phase identification
  • Common applications: entertainment, oil and gas, mining operations, power distribution, construction sites, and other temporary power applications
UPC Code: 078477565940
Country of Origin : Mexico
RoHS Compliant: Yes – Click Here

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications