Loading...

18 Series Male Panel Receptacle, 90-Degree, Threaded Stud, #2 to 4/0 AWG

18R21-B

18 Series Commercial Grade Male Panel Receptacle, Cam-Type, 90-Degree, Threaded Stud, Ball Nose, Cable Size- #2 to 4/0 AWG, 600 Volt, 400 Amp - BLUE

The 18 Series Ball Nose pin and sleeve type plugs, receptacles and connectors are used by the broadcast industry in Canada, as well as the welding industry in the United States.

UPC Code: 07847703282
Country of Origin : Please Contact Customer Service

Product Information

  • Electrical Specifications

    Max. Amperage : 400 Amp

    Max. Voltage : 600 Volt

  • Material Specifications

    Contact Material : Brass

    Sleeve Material : Santroprene TPV

  • Mechanical Specifications

    Cable Range : 2-4/0 AWG

    Connection Type : Threaded Stud

    Gender : Male

  • Product Features

    Color : Blue

  • Standards and Certifications

    CSA Certified : File 152105

    UL Listed : File E-13399

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications