Loading...

18 Series Female Terminal Connector, #2-4/0 AWG

18F21-W

Female Terminal Connector, Cam-Type, Angle Style, #2-4/0 AWG, 400 Amp Max., 18 Series Ball Nose, Type 3R "While-in-Use" - WHITE

The 18 Series Ball Nose pin and sleeve type plugs, receptacles and connectors are used by the broadcast industry in Canada, as well as the welding industry in the United States.

UPC Code: 07847799443
Country of Origin : Please Contact Customer Service

Product Information

  • Product Features

    Cable Range : 2-4/0 AWG

    Color : White

    Component : Connector

    Connection Type : Terminal

    Gender : Female

    Max. Amperage : 400 Amp

    Max. Voltage : 600 Volt

    Series : 18

    Standards and Certifications : UL/CSA

    Style Name : Angle

    Warranty : NA

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications