Loading...

17 Series Female Receptacle, 30-Degree, 250-500 MCM, 1.125" Threaded Stud

17R24-SR

17 Series Taper Nose Cam-Type Female Panel Mount Receptacle, 30-Degree, 250-500 MCM, 1.125" Threaded Stud, 600 Amp Max, 600 VAC/DC, Red Leviton’s Rhino-Hide Single Pole Cam-Type Connectors supply temporary electrical power for both indoor and outdoor applications. These devices are designed for easy assembly and disassembly, without special tools.
  • 15, 16/18, and 17 Series devices are NEMA 3R-Rated for use in outside locations
  • Shatter and crack proof – high durometer thermoplastic vulcanizate (TPV - Santoprene)
  • Color-coding provides fast and easy phase identification
  • Common applications: entertainment, oil and gas, mining operations, power distribution, construction sites, and other temporary power applications
UPC Code: 078477667286
Country of Origin : Mexico
RoHS Compliant: Yes – Click Here

Product Information

  • Electrical Specifications

    Max. Amperage : 600 Amp

    Max. Voltage : 600 Volt

  • Material Specifications

    Contact Material : Brass

    Sleeve Material : Santoprene

  • Mechanical Specifications

    Cable Range : 250-500MCM AWG

    Connection Type : Threaded Stud

    Gender : Female

  • Product Features

    Color : Red

  • Standards and Certifications

    Standards and Certifications : UL-1691

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications