17 Series Male Plug, Detachable, Double Set Screw, Cable Side Tapered, 250-350MCM
17D25-B
DISCONTINUED
17 Series Male Cam-Type Detachable Plug, Taper Nose, Double Set Screw, Cable Side Tapered, Industrial Grade, 600 Volts, 690 Amp, Cable Range- 250 to 350MCM - BLUE
The 17 Series Taper Nose connectors withstand grueling, heavy-duty industrial use. Applications include generator test stations, water purification plants, electro-chemical machining equipment and other general industrial uses.
Country of Origin : United States
Technical Information
-
General Information
UPC : 07847715831
Electrical Specifications
Max. Amperage : 690 Amp
Max. Voltage : 600 Volt
Material Specifications
Contact Material : Brass
Sleeve Material : Santroprene TPV
Strain Relief : Copper Wire
Mechanical Specifications
Cable Range : 250-350MCM
Connection Type : Double Set Screw
Gender : Male
Product Features
Color : Blue
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors