Loading...

17 Series Female Plug, 350-500 MCM, Double Set Screw Termination

17D24-SB

17 Series Taper Nose Cam-Type Female Plug, Contact & Insulator, Detachable, 350-500 MCM, Double Set Screw Termination, 600 Amp Max, 600VAC/DC, Blue

Leviton’s Rhino-Hide Single Pole Cam-Type Connectors supply temporary electrical power for both indoor and outdoor applications. These devices are designed for easy assembly and disassembly, without special tools.

  • 15, 16/18, and 17 Series devices are NEMA 3R-Rated for use in outside locations
  • Shatter and crack proof – high durometer thermoplastic vulcanizate (TPV - Santoprene)
  • Color-coding provides fast and easy phase identification
  • Common applications: entertainment, oil and gas, mining operations, power distribution, construction sites, and other temporary power applications
Country of Origin : Mexico

Documents

Technical Information

  • General Information

    UPC : 078477992531

  • Electrical Specifications

    Max. Amperage : 600 Amp

    Max. Voltage : 600 Volt

  • Material Specifications

    Contact Material : Brass

    Sleeve Material : Santoprene

  • Mechanical Specifications

    Cable Range : 350-500MCM AWG

    Connection Type : Double Set Screw

    Gender : Female

  • Product Features

    Color : Blue

    Series : 17 Series

  • Standards and Certifications

    Standards and Certifications : UL-1691

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications