17D23-Y
DISCONTINUED
17 Series Female Complete Plug, Detchable, Double Set Screw, Industrial Grade, Cam-Type Connector, Cable Range- 250-350MCM, 570 Amp - YELLOW
The 17 Series Taper Nose connectors withstand grueling, heavy-duty industrial use. Applications include generator test stations, water purification plants, electro-chemical machining equipment and other general industrial uses.
UPC Code: 078477991190
Country of Origin : Please Contact Customer Service
Product Information
Updated
Electrical Specifications
Max. Amperage : 570 Amp
Max. Voltage : 600 Volt
Material Specifications
Contact Material : Brass
Sleeve Material : Santroprene TPV
Strain Relief : Copper Wire
Mechanical Specifications
Cable Range : 250-350MCM AWG
Connection Type : Double Set Screw
Gender : Female
Product Features
Color : Yellow
Contact Cat. No. : 17D23-C
Insulator Cat. No. : 17SDF-Y
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors