17 Series Male Plug, 350-500 MCM, Double Set Screw Termination
17D22-SE
17 Series Taper Nose Cam-Type Male Plug, Contact & Insulator, Detachable, 350-500 MCM, Double Set Screw Termination, 600 Amp Max, 600VAC/DC, Black
Leviton’s Rhino-Hide Single Pole Cam-Type Connectors supply temporary electrical power for both indoor and outdoor applications. These devices are designed for easy assembly and disassembly, without special tools.
- 15, 16/18, and 17 Series devices are NEMA 3R-Rated for use in outside locations
- Shatter and crack proof – high durometer thermoplastic vulcanizate (TPV - Santoprene)
- Color-coding provides fast and easy phase identification
- Common applications: entertainment, oil and gas, mining operations, power distribution, construction sites, and other temporary power applications
Color: Black
Country of Origin : Mexico
Documents
Technical Information
-
General Information
UPC : 078477723494
Electrical Specifications
Max. Amperage : 600 Amp
Max. Voltage : 600 Volt
Material Specifications
Contact Material : Brass
Sleeve Material : Santoprene
Mechanical Specifications
Cable Range : 350-500MCM AWG
Connection Type : Double Set Screw
Gender : Male
Product Features
Color : Black
Series : 17 Series
Standards and Certifications
Standards and Certifications : UL-1691
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors