Loading...

17 Series Male Plug, Detachable, Double Set Screw, 250-350MCM

17D21-Y

DISCONTINUED

17 Series Complete Male Detachable Plug, Cam-Type, Double Set Screw, Taper Nose, Industrial Grade, 250-350MCM, 570 Amp - YELLOW

The 17 Series Taper Nose connectors withstand grueling, heavy-duty industrial use. Applications include generator test stations, water purification plants, electro-chemical machining equipment and other general industrial uses.

UPC Code: 078477991022
Country of Origin : Please Contact Customer Service

Product Information

  • Electrical Specifications

    Max. Amperage : 570 Amp

    Max. Voltage : 600 Volt

  • Material Specifications

    Contact Material : Brass

    Sleeve Material : Santroprene TPV

    Strain Relief : Copper Wire

  • Mechanical Specifications

    Cable Range : 250-350MCM AWG

    Connection Type : Double Set Screw

    Gender : Male

  • Product Features

    Color : Yellow

    Contact Cat. No. : 17D21-C

    Insulator Cat. No. : 17SDM-Y

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications