17D21-H
DISCONTINUED
17 Series Complete Male Detachable Plug, Cam-Type, Double Set Screw, Taper Nose, Industrial Grade, 250-350MCM, 570 Amp - BROWN
The 17 Series Taper Nose connectors withstand grueling, heavy-duty industrial use. Applications include generator test stations, water purification plants, electro-chemical machining equipment and other general industrial uses.
UPC Code: 078477991046
Country of Origin : Please Contact Customer Service
Product Information
Updated
Updated
Electrical Specifications
Max. Amperage : 570 Amp
Max. Voltage : 600 Volt
Material Specifications
Contact Material : Brass
Sleeve Material : Santroprene TPV
Strain Relief : Copper Wire
Mechanical Specifications
Cable Range : 250-350MCM AWG
Connection Type : Double Set Screw
Gender : Male
Product Features
Color : Brown
Contact Cat. No. : 17D21-C
Insulator Cat. No. : 17SDM-H
Residential
SMART HOME
- Smart Switches
- Smart Dimmer Switches
- Fan Speed Controller
- Outlets/Plug-Ins
- Scene Controller
- Smart Home
- Smart GFCI
- My Leviton EV Chargers
- Color Change Kits
- Wired and Wire-Free Multi-Location Companions
- Wired Companions
- Wire-Free Anywhere Companions
- Decora Smart Z-Wave Devices
- Decora Smart Zigbee Devices
ELECTRIC VEHICLE CHARGING
Commercial
ELECTRIC VEHICLE CHARGING