Loading...

15 Amp Decora Three Rocker Combination Switch, White

1755-W

Individual Switches: 15 Amp 120 Volt/Device Total 20 Amp 120 Volt. Decora Three Rocker Combination Switches w/ Ground Screw Terminals and push-in wiring. White

Leviton's Decora Combination Switch is the perfect choice for any area in a home. Its simple, functional design allows you to save space wherever the switch is installed. Beautifully styled and part of the notable Decora line, the switch comes in a variety of popular colors. Its impact-resistant exterior ensures damage protection and a long service life.

Color: White

UPC Code: 078477813119
Country of Origin : Mexico

Product Information

  • Product Features

    Actuator Material : Thermoplastic

    Amperage : 15 A

    Body Material : Thermoplastic

    Color : White

    Feature : Single-Pole / Single-Pole / Single-Pole

    Grounding : Non-Grounding

    Product Type : 3-Switch Combo

    Standards and Certifications : UL/CSA

    Strap Material : Steel

    Termination : Quickwire Push-In

    Torque Range : 14 – 18 in.-lbs

    Type : Three Rocker Combination Switch

    Voltage : 120 VAC

    Warranty : 2-Year Limited

Related Videos

Leviton Decora Devices
How to Install a Decora Combination Device with Three Single Pole Switches
Project of the Week Series – Add Elegance to Your Home with Leviton Decora Products

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications