Loading...

Female Panel Mount Receptacle, 90-Degree, #2 - 4/0 AWG, 1.25"L Threaded Stud - .75" Extended Shoulder Termination

16R32-MXR

16 Series Panel Mount Receptacle, Female, 400 Amp Max, 600 Volt, 90 Degree Angle, 1.25"L Threaded Stud - .75" Extended Shoulder Termination, #2-4/0 Cable Range, Red Leviton’s Rhino-Hide Single Pole Cam-Type Connectors supply temporary electrical power for both indoor and outdoor applications. These devices are designed for easy assembly and disassembly, without special tools.
  • 15, 16/18, and 17 Series devices are NEMA 3R-Rated for use in outside locations
  • Shatter and crack proof – high durometer thermoplastic vulcanizate (TPV - Santoprene)
  • Color-coding provides fast and easy phase identification
  • Common applications: entertainment, oil and gas, mining operations, power distribution, construction sites, and other temporary power applications
Country of Origin : Mexico

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications