Loading...
Product added to your list. To view the list, Click Here

16R26-11H

Female Panel Receptacle, Mounting Plate with Self Clinching Nuts (PEMS), Cam-Type, 1.125" Threaded Stud, #2 - 4/0 AWG, 400 Amp Max, 16 Series Taper Nose, Type 3R "While-in-Use" - BROWN

Leviton's 16 Series Taper Nose Cam-Type Devices are rated up to 400-Amp, making them the connectors of choice for power distribution applications such as concerts, sound stages, movie making, television productions, sporting events and conventions.

UPC Code: 07847750022
Country of Origin : Please Contact Customer Service

Product Information

  • Electrical Specifications

    Max. Amperage : 400 Amp

    Max. Voltage : 600 Volt

  • Material Specifications

    Contact Material : Brass

    Sleeve Material : Santroprene TPV

  • Mechanical Specifications

    Cable Range : 2-4/0 AWG

    Gender : Male

    Stud Length : 1.25"

  • Product Features

    Color : Brown

  • Standards and Certifications

    CSA Certified : File 152105

    NEMA Rating : Type 3R

    UL Listed : File E13399

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications