Loading...

16 Series Female Panel Receptacle, 90-Degree, 1.50" Threaded Stud, #2 to 4/0 AWG

16R24-14H

16 Series Comercial Grade Female Panel Receptacle, Cam-Type, 90-Degree, Threaded Stud Length -1.50", Taper Nose, 400 Amp, Cable Range- #2 to 4/0 AWG - BROWN

Leviton's 16 Series Taper Nose products are the connectors of choice for concerts, sound stages, movie-making, television production, sporting events and conventions.

UPC Code: 07847700051
Country of Origin : Please Contact Customer Service

Product Information

  • Electrical Specifications

    Max. Amperage : 400 Amp

    Max. Voltage : 600 Volt

  • Material Specifications

    Contact Material : Brass

    Sleeve Material : Santroprene TPV

  • Mechanical Specifications

    Cable Range : 2-4/0 AWG

    Connection Type : Threaded Stud

    Gender : Female

    Stud Length : 1.50"

  • Product Features

    Color : Brown

  • Standards and Certifications

    CSA Certified : File 152105

    NEMA Rating : Type 3R

    UL Listed : File E-13399

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications