16R23-14W
16 Series Commercial Grade Male Panel Receptacle, Cam-Type, 90-Degree, Threaded Stud Length- 1.50", Taper Nose, 600 Volt, 400 Amp, Cable Range - #2 to 4/0 AWG - WHITE
Leviton's 16 Series Taper Nose products are the connectors of choice for concerts, sound stages, movie-making, television production, sporting events and conventions.
UPC Code: 07847700039
Country of Origin : Please Contact Customer Service
Product Information
Electrical Specifications
Max. Amperage : 400 Amp
Max. Voltage : 600 Volt
Material Specifications
Contact Material : Brass
Sleeve Material : Santroprene TPV
Mechanical Specifications
Cable Range : 2-4/0 AWG
Connection Type : Threaded Stud
Gender : Male
Stud Length : 1.50"
Product Features
Color : White
Standards and Certifications
CSA Certified : File 152105
NEMA Rating : Type 3R
UL Listed : File E-13399
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors