16 Series Female Plug, #6 - #2 AWG, Double Set Screw Termination
16D45-UG
                                    16 Series Taper Nose Cam-Type Female Plug, Contact & Insulator, Detachable, #6 - #2 AWG Without Cutting, Double Set Screw Termination, 190 Amp Max, 600VAC/DC, Type 3R When Mated, Green
                                    Leviton’s Rhino-Hide Single Pole Cam-Type Connectors supply temporary electrical power for both indoor and outdoor applications. These devices are designed for easy assembly and disassembly, without special tools. 
                            - Single or double set screw or crimp tube termination
- NEMA 3R rated for outdoor use when mated
- Designed with cylindrical profile to reduce snap
- UL: 1691, 508 – 35k A / 600V Short Circuit Current Rating
- Color-coding provides fast and easy phase identification
- Common applications: entertainment, oil and gas, mining operations, power distribution, construction sites, and other temporary power applications
Color: Green
UPC Code: 078477721070
                            Country of Origin : Mexico
                            
                            
                          Product Information
- Electrical Specifications - Max. Amperage : 190 Amp - Max. Voltage : 600 Volt 
- Material Specifications - Contacts : Brass - Strain Relief : Copper Wire 
- Mechanical Specifications - Cable Range : #6-#2 AWG - Connection Type : Double Set Screw - Gender : Female 
- Product Features - Color : Green 
- Standards and Certifications - CSA Standard : 1691 - NEMA Rating : Type 3R - UL : 1691, 508 – 35k A / 600V Short Circuit Current Rating 
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
    
    
        
        MOTION SENSORS | OCCUPANCY SENSORS
    
    
    
        
    - Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors
