Female Plug, 3/0 - 4/0 AWG, Crimp Tube Termination
16D37-UE
16 Series Taper Nose Cam-Type Female Plug, Contact & Insulator, Detachable, Crimp Tube Termination, 3/0 – 4/0 AWG, 400 Amp Max, Type 3R When Mated, Black
Leviton’s Rhino-Hide Single Pole Cam-Type Connectors supply temporary electrical power for both indoor and outdoor applications. These devices are designed for easy assembly and disassembly, without special tools.
- Single or double set screw or crimp tube termination
- NEMA 3R rated for outdoor use when mated
- Designed with cylindrical profile to reduce snap
- UL: 1691, 508 – 35k A / 600V Short Circuit Current Rating
- Color-coding provides fast and easy phase identification
- Common applications: entertainment, oil and gas, mining operations, power distribution, construction sites, and other temporary power applications
Color: Black
Product Information
Updated
Electrical Specifications
Max. Amperage : 400 Amp
Max. Voltage : 600 Volt
Material Specifications
Contacts : Brass
Strain Relief : Copper Wire
Mechanical Specifications
Cable Range : 3/0-4/0 AWG
Connection Type : Crimped
Gender : Female
Product Features
Color : Black
Standards and Certifications
CSA Standard : 1691
NEMA Rating : Type 3R
UL : 1691, 508 – 35k A / 600V Short Circuit Current Rating
Residential
SMART HOME
- Smart Switches
- Smart Dimmer Switches
- Fan Speed Controller
- Outlets/Plug-Ins
- Scene Controller
- Color Change Kits
- Wired and Wire-Free Multi-Location Companions
- Wired Companions
- Wire-Free Anywhere Companions
- Decora Smart Z-Wave Devices
- Decora Smart Zigbee Devices
- My Leviton
- Smart Home
- Smart GFCI
- My Leviton EV Chargers
ELECTRIC VEHICLE CHARGING
Commercial
ELECTRIC VEHICLE CHARGING