Loading...

16 Series Female Plug, Detachable, Crimped, 3/0 - 4/0 AWG

16D37-U

Female Plug, Contact & Insulator, Cam-Type, Detachable, Crimped, 3/0 - 4/0 AWG, 400 Amp Max, 16 Series Taper Nose, Type 3R "While-in-Use"

Rhino-Hide Single Pole Cam-Type Connectors are designed for easy assembly and disassembly without special tools. A thermoplastic screw is used to tightly secure the contact inside the insulating sleeve, making assembly, disassembly and field repairs effortless. The plugs use plastic locking and reinforcement rings molded into insulating sleeves and receptacles ensuring the integrity of the connection. Under severe stress and load conditions, these rings will not melt, break or crack. They are available in 8 standard colors for easy phase identification. NOTE: A complete catalog number requires that you append the color suffix to the base number as follows: W (White), E (Black), H (Brown), R (Red), B (Blue), O (Orange), G (Green), Y (Yellow). For example, to order a white plug the catalog number would be 16D44-UW.

UPC Code: 4
Country of Origin : Mexico

Product Information

  • Electrical Specifications

    Max. Amperage : 400 Amp

    Max. Voltage : 600 Volt

  • Material Specifications

    Contact Material : Brass

    Sleeve Material : Santroprene TPV

    Strain Relief : Copper Wire

  • Mechanical Specifications

    Cable Range : 3/0-4/0 AWG

    Connection Type : Crimped

    Gender : Female

  • Standards and Certifications

    NEMA Rating : Type 3R

    UL : 1691

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications