Loading...

Female Plug, 1/0 - 2/0 AWG, Crimp Tube Termination

16D35-UH

Female Plug, Contact & Insulator, Cam-Type, Detachable, Crimped, 1/0 - 2/0 AWG, 300 Amp Max, 16 Series Taper Nose, Type 3R "While-in-Use", Brown

Leviton’s Rhino-Hide Single Pole Cam-Type Connectors supply temporary electrical power for both indoor and outdoor applications. These devices are designed for easy assembly and disassembly, without special tools.

  • 15, 16/18, and 17 Series devices are NEMA 3R-Rated for use in outside locations
  • Shatter and crack proof – high durometer thermoplastic vulcanizate (TPV - Santoprene)
  • Color-coding provides fast and easy phase identification
  • Common applications: entertainment, oil and gas, mining operations, power distribution, construction sites, and other temporary power applications
Country of Origin : Mexico

Product Information

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications