Loading...

16 Series Male Plug, Pre-cut for 4/0 AWG cable, Double Set Screw Termination, Bulk Pack

16D24-4UY

16 Series Taper Nose Cam-Type Male Plug, Contact & Insulator, Detachable, Precut to 4/0 AWG, Double Set Screw Termination, 400 Amp Max, 600VAC/DC, Type 3R When Mated, Yellow, Bulk Pack (25)

Leviton’s Rhino-Hide Single Pole Cam-Type Connectors supply temporary electrical power for both indoor and outdoor applications.These sleeves are precut to fit 4/0 cable.  This eliminates the time lost cutting cam sleeves to size and also ends possible waste of product that can occur from errors in manual cutting.

  • NEMA 3R rated for outdoor use when mated
  • UL: 1691, 508 – 35k A / 600V Short Circuit Current Rating
  • Color-coding provides fast and easy phase identification
  • Common applications: entertainment, oil and gas, mining operations, power distribution, construction sites, and other temporary power applications
UPC Code: 078477877838
Country of Origin : Please Contact Customer Service
RoHS Compliant: Yes – Click Here

Product Information

  • Electrical Specifications

    Max. Amperage : 400 Amp

    Max. Voltage : 600 Volt

  • Material Specifications

    Contacts : Brass

    Strain Relief : Copper Wire

  • Mechanical Specifications

    Cable Range : 2/0 – 4/0 AWG

    Connection Type : Double Set Screw

    Gender : Male

  • Product Features

    Color : Yellow

  • Standards and Certifications

    NEMA Rating : Type 3R

    UL : 1691, 508 – 35k A / 600V Short Circuit Current Rating

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications